(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tsukkirukun Jr STFS Type

Tsukkirukun Jr STFS Type
  • Volume Discount

Doubled tip clamp strength. There is little vibration during cutting. Intermittent machining is possible.

PDF

Part Number

Configured Part Number is shown.

STFSR25255

 
Part Number
STFSR25255
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Cutting off Blade Width(mm) 5 Maximum Machining Diameter(mm) 70
Selfishly Right-hand Number of corners for tip use 1 Corner Shank height(mm) 25
Dimensions b(mm) 25 Dimension L1(mm) 150 Dimensions f(mm) 25
Dimension h1(mm) 25 Dimension W(mm) 5 Applicable Chip WCF□□□

Additional Products in this Category

Tech Support