(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Automatic lathes can be supported. High indexing precision. Insert replacement operation is simple.
Part Number
Configured Part Number is shown.
S1905HCKBRS16
Applicable Tip Shape | Other | Application | Internal Diameter | Full length L1 | 100 |
---|---|---|---|---|---|
Shank diameter | 25.4 | Lubrication Hole Y/N | NA | Dimension H(mm) | 17 |
Dimension F(mm) | 2 | Machining Application | For extra small inner diameter machining. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy