(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Round Shank Holder, RS-SDXL Type (Part Numbers)

Part Number

Configured Part Number is shown.

RS20XSDXL11

 
Part Number
RS20XSDXL11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Selfishly Left-hand
Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 19 Dimension L1(mm) 120
Dimension F(mm) 10 Dimension l2(mm) 20 Dimensions φDs(mm) 20
Supported chips DC□□11T3 Note Round shank holder / Conforms to right-hand (R) or no-hand (N) chips

Additional Products in this Category

Tech Support