(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone, Mini【10 Pieces Per Package】 (NSBS03A)

New Super Stone, Mini NSBS03A
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Length (mm): 50

Part Number

Configured Part Number is shown.

NSBS03A

Part Number
NSBS03A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Height
(mm)
Width
(mm)
Color

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

8000.30.3Blue

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Length(mm) 50

Please check the type/dimensions/specifications of the part NSBS03A in the New Super Stone, Mini series.

Products like this...

Part Number
NSBS05A
NSBS07A
NSBS14A
NSES03A
NSES05A
NSES07A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Height
(mm)
Width
(mm)
Color

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8000.50.5Blue

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8000.70.7Blue

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

8001.41.4Blue

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1200.30.3Emerald

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1200.50.5Emerald

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

1200.70.7Emerald

Additional Products in this Category

Tech Support