(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for R-Nouveau / R-Nouveau Jr.

Part Number

Configured Part Number is shown.

Part Number
N54GCR-5R-NK2020
N54GCR-6R-NK2020
N54GCR-7R-NK2020
N54GCR-8R-NK2020
N54GCR-9R-NK2020
N54GCR-10R-NK2020
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)
12 Piece(s)Available

6 Days or more

5
3 Piece(s)Available

8 Days or more

6
3 Piece(s)Available

11 Days or more

7
12 Piece(s)Available

6 Days or more

8
3 Piece(s)Available

11 Days or more

9
12 Piece(s)Available

6 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Coating Y/N NA
Coating Type Non-Coated Material Details Carbide M20 type Number Contained In A Packet(Piece) 3
Number of operating corners 1

Additional Products in this Category

Tech Support