(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Brush with Shaft (Hexagonal Shaft Type)

Cup Brush with Shaft (Hexagonal Shaft Type)
  • Volume Discount

[Features]
· Brush has a cup shape, with the hairs planted downwards.
· Can be removed with a single touch as it is used with an electric impact screwdriver.
· For a relatively wide surface.
[Applications]
· For deburring, polishing, and cleaning metal surfaces.

Part Number

Configured Part Number is shown.

Part Number
TB-6622-60
TB-6623-60
TB-6632-60
TB-6633-60
TB-6642-60
TB-6643-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Details Type Hair material Trusco Code Mass
(g)
Features
1 Piece(s)Available

7 Days or more

50Steel WireSteel Wire352-102890Brush has a cup shape, with the hairs planted downwards.
1 Piece(s)Available

7 Days or more

50Stainless Steel WireStainless Steel352-101090As stainless steel wire, it reduces rust generation on metal surfaces, etc.
1 Piece(s)Available

7 Days or more

65Steel WireSteel Wire352-1001160Brush has a cup shape, with the hairs planted downwards.
1 Piece(s)Available

7 Days or more

65Stainless Steel WireStainless Steel352-0994160As stainless steel wire, it reduces rust generation on metal surfaces, etc.
1 Piece(s)Available

7 Days or more

75Steel WireSteel Wire352-0986250Brush has a cup shape, with the hairs planted downwards.
1 Piece(s)Available

9 Days or more

75Stainless Steel WireStainless Steel352-0978250As stainless steel wire, it reduces rust generation on metal surfaces, etc.

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6.35
Shaft length(mm) 27 Hair length(mm) 25 Max. Rotational Speed(rpm) 3000
Application For deburring, polishing, and cleaning metal surfaces.

Additional Products in this Category

Tech Support