(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Suction Lifter" One-Handed Operation (Part Numbers)

"Suction Lifter" One-Handed Operation
  • Volume Discount

[Features]
· When pressed against the target object, a vacuum is created, and the object is adsorbed.
· It is thus possible to attach to objects with one hand, making this tool well-suited to lifting glass sheets, metal plates, and the like.

Part Number

Configured Part Number is shown.

TSL-2001

Part Number
TSL-2001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Suction Surface Size(mm) φ125 Maximum Absorption Power(kg) 25 Trusco Code 276-0592
Features When pressed against the target object, a vacuum is created, and the object is adsorbed. It is thus possible to attach to objects with one hand, making this tool well-suited to lifting glass sheets, metal plates, and the like. Mass(g) 330

Please check the type/dimensions/specifications of the part TSL-2001 in the "Suction Lifter" One-Handed Operation series.

Additional Products in this Category

Tech Support