(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This is grip-shaped so that you can suction it on the side, and this is useful when you need to raise the steel shelves.
Suction Surface Size(mm) | φ117 | Maximum Absorption Power(kg) | 25 | Trusco Code | 423-8184 |
---|---|---|---|---|---|
Features | This is grip-shaped so that you can suction it on the side, and this is useful when you need to raise the steel shelves. | Mass(g) | 800 |
Please check the type/dimensions/specifications of the part TSL-1003-2 in the "Suction Lifter" Grips Vertical Surfaces for Lifting series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy