(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lever Chuck

Lever Chuck

Click this image to zoom it.

Move the mouse over the image to zoom

  • LC-063M
  • LC-050、LC-063、LC-080、LC-100、LC-125、LC-160、LC-200
  • LC-080SE
  • Volume Discount

[Features]
· Ultracompact, thin and light weight.
[Applications]
· From desk lathes to drilling machines, compact milling machines and measuring instruments.

Part Number

Configured Part Number is shown.

Part Number
LC-050
LC-063M
LC-080
LC-100
LC-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(mm)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Trusco Code Mass
(g)
Set Content
1 Piece(s)Available

8 Days or more

50-501~42(50)16~38(48)406-9315350Handle (Lever)×2, Zip Fastener Mounting Bolt×3, Wrench×1
1 Piece(s)Available

8 Days or more

63For Precision Measurement Machine630.8~5016~42406-93311300-
1 Piece(s)Available

12 Days or more

80-801~75(96)21~65(86)406-93401100Handle (Lever)×2, Zip Fastener Mounting Bolt×3, Wrench×1
1 Piece(s)Available

8 Days or more

100-10012~97(112)32~89(104)406-93661700Handle (Lever)×2, Zip Fastener Mounting Bolt×3, Wrench×1
1 Piece(s)Available

12 Days or more

125-12524~114(128)48~106(120)406-93743000Handle (Lever)×2, Zip Fastener Mounting Bolt×3, Wrench×1

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3 Features Ultracompact, thin and light weight.
Application From desk lathes to drilling machines, compact milling machines and measuring instruments. Specifications 3 jaw type with internal, external and dual use jaws Material Steel

Additional Products in this Category

Tech Support