(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip material is micro grain carbide.
Part Number
Configured Part Number is shown.
TXMT080206-AC15N
Minimum order quantity is 12.
Application | Centering (Positioning) / Chamfering/Horizontal | work material | general steel[○] / Stainless Steel[○] / Cast Iron[○] |
---|---|---|---|
Coating Y/N | Available | Coating Type | AlCrN |
Material Details | Fine-particle carbide | Edge Shape | Honing Edge |
Number Contained In A Packet(Piece) | 12 | Number of operating corners | 3 |
Application | Centering (Positioning) / Chamfering/Horizontal | work material | general steel / Stainless Steel / Cast Iron | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | AlCrN | Material Details | Fine-particle carbide | Edge Shape | Honing Edge |
Number Contained In A Packet(Piece) | 12 | Number of operating corners | 3 |
Please check the type/dimensions/specifications of the part TXMT080206-AC15N in the Tips for Chibieco and Chibieco 2 TXMT080206 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy