(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shuririn

Shuririn
  • Volume Discount

With multiple blades, high feed and high-speed cutting are possible.

[Features]
· The tip can be selected from three types of nose radius (R0.2, R0.4, R0.8) and has 4 usable corners to reduce cost.

PDF

Part Number

Configured Part Number is shown.

Part Number
NC2-1620
NC3-2530
NC4-3240
NC5-3250
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φd
(mm)
ℓn
(mm)
Weight
(g)
1 Piece(s)Available

11 Days or more

2010021620152
1 Piece(s)Available

11 Days or more

3010532525394
1 Piece(s)Available

11 Days or more

4010543225656
1 Piece(s)Available

11 Days or more

5010553225752
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φd
(mm)
ℓn
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet ℓs(mm) 80

Additional Products in this Category

Tech Support