(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ryanmencut R

Ryanmencut R
  • Volume Discount

[Features]
· Front and back round and corner chamfering possible. Back and front C chamfering is also possible by exchanging the tip.
· Mini R is for front only.
· Uses a tip that allows 8 corners to be used.

PDF

Part Number

Configured Part Number is shown.

Part Number
RR16-30S-4R
RR16-30S-5R
RR25-40S-4R
RR25-40S-5R
RR25-48N
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Blade Diameter (D)
(mm)
R Size (R)
(mm)
Number of flutes Minimum Machining Diameter Ds
(mm)
φd
(mm)
L3
(mm)
R Drawing Compatible Tip
1 Piece(s)Available

11 Days or more

301–5217.916-4R1SNEQ090308/S32MOZ/S32GUR
1 Piece(s)Available

11 Days or more

301–5217.916-5R1SNEQ090308/S32MOZ/S32GUR
1 Piece(s)Available

11 Days or more

401–5427.825144R1SNEQ090308/S32MOZ/S32GUR
1 Piece(s)Available

11 Days or more

401–5427.825145R1SNEQ090308/S32MOZ/S32GUR
1 Piece(s)Available

11 Days or more

480.5~5431.32520.5-2N43GXR
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Blade Diameter (D)
(mm)
R Size (R)
(mm)
Number of flutes Minimum Machining Diameter Ds
(mm)
φd
(mm)
L3
(mm)
R Drawing Compatible Tip

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Overall Length L(mm) 200 ℓs(mm) 175 ℓn(mm) 25

Additional Products in this Category

Tech Support