(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R-Nouveau Jr.

Part Number

Configured Part Number is shown.

 
Part Number
NK20-10R
NK25-10R
Part NumberMinimum order quantityVolume DiscountDays to Ship φd
(mm)
1 Piece(s)Available

11 Days or more

20
1 Piece(s)Available

11 Days or more

25

Loading...

  1. 1

Basic Information

Application Round Chamfer Maximum Blade Diameter (D)(mm) 35.4 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated R Size (R)(mm) 5–10 Number of flutes 1
Minimum Machining Diameter Ds(mm) 8.9 Overall Length L(mm) 120 ℓs(mm) 80
ℓn(mm) 40 Drawing 3 Compatible Tip N54GCR

Additional Products in this Category

Tech Support