(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Reduction of work time. : The special tip shape enables high-feed processing
Part Number
Configured Part Number is shown.
KMC25-34S
Application | Chamfering/Horizontal | Tip angle (θ) | 45 |
---|---|---|---|
Maximum Blade Diameter (D)(mm) | 34.9 | work material | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Resin[○] |
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA |
Coating Y/N | NA | Coating Type | Non-Coated |
Number of flutes | 5 | φD1(mm) | 36.4 |
Minimum Machining Diameter Ds(mm) | 24 | φdn(mm) | 36 |
Show More | |||
φd(mm) | 25 | Overall Length L(mm) | 105 |
ℓs(mm) | 85 | ℓn(mm) | 20 |
S(mm) | 1.2 | S2(mm) | 5.3 |
Show Less |
Application | Chamfering/Horizontal | Tip angle (θ) | 45 | Maximum Blade Diameter (D)(mm) | 34.9 |
---|---|---|---|---|---|
work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin | Single blade, two blades | Single blade | Peripheral Blade Y/N | NA |
Coating Y/N | NA | Coating Type | Non-Coated | Number of flutes | 5 |
φD1(mm) | 36.4 | Minimum Machining Diameter Ds(mm) | 24 | φdn(mm) | 36 |
φd(mm) | 25 | Overall Length L(mm) | 105 | ℓs(mm) | 85 |
ℓn(mm) | 20 | S(mm) | 1.2 | S2(mm) | 5.3 |
Please check the type/dimensions/specifications of the part KMC25-34S in the Kame Cutter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy