(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-Lock Tile Hole Saw

S-Lock Tile Hole Saw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Due to the diamond blade edge, it is possible to drill into porcelain tiles / hard tiles / roof tiles.
· More economical through individual cutter replacement.
· Center pin with carbide is used, preventing slippage, etc. when positioning.
· Excellent operability thanks to the auto lock/manual release mechanism. (S-Lock System)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SLT029PB
SLT032PB
SLT038PB
SLT050PB
SLT065PB
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Tip Diameter
(mm)
1 Piece(s)Available

8 Days or more

29
1 Piece(s)Available

8 Days or more

32
1 Piece(s)Available

13 Days or more

38
1 Piece(s)Available

13 Days or more

50
1 Piece(s)Available

8 Days or more

65

Loading...

  1. 1

Basic Information

Details Type Set (With hands-free water supply) Effective Length(mm) 38 Shank Type Straight shank
Compatible Material Porcelain Tile, Roof Tile Compatible Electric Motor Electric drill

Additional Products in this Category

Tech Support