(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Holes up to 25 mm thick can be drilled in thick stainless steel and iron plates.
· AB split blade type allows for speedy cutting and a spring helps with smooth core discharge, enabling hole drilling up to 25 mm thickness.
· The structure features an integrated shank for high cutter rigidity, zero center runout, and extremely circular hole drilling.
Part Number |
---|
FA25 |
FA27 |
FA30 |
FA31 |
FA34 |
FA35 |
FA38 |
FA40 |
FA42 |
FA50 |
FA65 |
Part Number |
---|
Loading...
Product Type | Hole saw | Blade thickness(mm) | 2.8 | Overall Length(mm) | 111 |
---|---|---|---|---|---|
Blade Length(mm) | 30 | Protrusion amount(mm) | 26 | center drill | FA675 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy