(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Start-Up King (for Rotation)

Start-Up King (for Rotation)
  • Volume Discount

[Features]
· For flush machining of adapter unit removal fittings placed vertically.
· For drilling and counter-sinking of substructure plywood, flooring material, plywood panels, etc.

Part Number

Configured Part Number is shown.

Part Number
TAO-3260
TAO-3560
Part NumberMinimum order quantityVolume DiscountDays to Ship Size
(mm)
JAN Code
1 Piece(s)Available

8 Days or more

324986362250009
1 Piece(s)Available

8 Days or more

354986362250085

Loading...

  1. 1

Basic Information

Product Type Hole saw Overall Length(mm) 190 Effective Length(mm) 90
center drill CK-8014 Product type / compatible product type TAO Type (Full Set) Application For flush machining of adapter unit removal fittings standing out from the floor. For drilling and counter-sinking of substructure plywood, flooring material, plywood panels, etc.
Blade tip diameter 32mm・35mm Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Counterbore diameter 60 mm × depth 5 mm
Ceramic siding optimal Metal design Good Polyvinyl chloride sheet optimal
Wood optimal 2 x 4 Wood optimal FRP optimal
Artificial marble Possible Resin Plate optimal Reinforced Concrete Not suitable
Plain concrete Not suitable Block Not suitable Brick Not suitable
Mortar Not suitable Slate optimal ALC Material Not suitable
Steel Plate Not suitable Structure Supporting Plywood optimal Control Panel optimal
Wood Flooring Material optimal Gypsum Board optimal Porcelain Tiles Not suitable
Earthenware Tile Possible Stone Material Not suitable

Additional Products in this Category

Tech Support