(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Bolt (Part Numbers)

T-Slot Bolt
  • Volume Discount

For restraining press dies
For complete product overview and details on T-Slot Bolt see the sections below:

Part Number

Configured Part Number is shown.

TBM-18175

Part Number
TBM-18175
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Thread & Pitch Mass
(g)
1 Piece(s)Available

16 Days or more

18184030111122175M18P=2.5440

Loading...

  1. 1

Basic Information

Material S45C (Forged product)

Please check the type/dimensions/specifications of the part TBM-18175 in the T-Slot Bolt series.

Products like this...

Part Number
TBM-12175
TBM-12200
TBM-1250
TBM-18200
TBM-1875
TBM-20100
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Thread & Pitch Mass
(g)
1 Piece(s)Available

8 Days or more

121226227613175M12P=1.75170
1 Piece(s)Available

8 Days or more

121226227613200M12P=1.75196
1 Piece(s)Available

14 Days or more

12122622761350M12P=1.7576
1 Piece(s)Available

8 Days or more

18184030111122200M18P=2.5490
1 Piece(s)Available

14 Days or more

1818403011112275M18P=2.5260
1 Piece(s)Available

14 Days or more

20204033.2111122100M20P=2.5350

Additional Products in this Category

Tech Support