(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made from an aluminum alloy with weight 1/3 that of a steel clamp. An A7075 aluminum alloy of the finest quality is used as the material, and is further strengthened via forging and T6 treatment. Additional work can be done easily. Anodizing increases corrosion proofing and wear resistance
A(mm) | 140 | B(mm) | 36 | C(mm) | 21 |
---|---|---|---|---|---|
D(mm) | 65 | E(mm) | 35 | F(mm) | 13 |
G(mm) | 25 | H(mm) | 25 | I(mm) | 12.5 |
J(mm) | 12.5 | Mass(g) | 182 | Material | A7075 (Forged) |
Heat Treatment | T6 Processed | Surface Treatment | Anodized | Applicable Bolt | M12 |
Load Resistance(kN) | 20 |
Please check the type/dimensions/specifications of the part PLL12140 in the Plain Clamp Light series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy