(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jack Attachment

Jack Attachment
  • Volume Discount

Use the holes on the top surface of the applicable jack. JAT6440 is a spherical support type. JAT6441 is a V-groove support type.

Part Number

Configured Part Number is shown.

Part Number
JAT6440
JAT6441-45
JAT6441-65
JAT6442
JAT6443-14
JAT6443-25
JAT6445
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

3718353R50--90
1 Piece(s)Available

10 Days or more

45234233218537-120
1 Piece(s)Available

8 Days or more

65386235622-100-545
1 Piece(s)Available

10 Days or more

451942335.8303120
1 Piece(s)Available

8 Days or more

63401214---325
1 Piece(s)Available

10 Days or more

78531525---715
1 Piece(s)Available

10 Days or more

453315R10---240

Loading...

  1. 1

Basic Information

C(mm) 12 D(mm) 8 Material S45C
Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support