(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The lower fastening nut head on the Z type makes the clamp easier to work with
A(mm) | 22 | B(mm) | 45 | C(mm) | 150 |
---|---|---|---|---|---|
D(mm) | 62 | E(mm) | 26 | F(mm) | 17 |
G(mm) | 15 | H(mm) | 24 | I(mm) | 22 |
Features | The lower fastening nut head on the Z type makes the clamp easier to work with. | Mass(g) | 3400 | Note | 2 pcs set |
J(mm) | 12 | K(mm) | 16 |
Please check the type/dimensions/specifications of the part ZC-6L in the Z-Clamp series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy