(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bolt with a Swivel Pad SDM Series

Bolt with a Swivel Pad SDM Series
  • Volume Discount

S45C/Screw: Quenched HRC30±5 bolt with swivel pad.

Part Number

Configured Part Number is shown.

Part Number
SDM0102
SDM0103
SDM0201
SDM0202
SDM0203
SDM0301
SDM0302
SDM0303
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Applicable Bolt Mass
(kg)
1 Piece(s)Available

10 Days or more

61.21914.346M1465
1 Piece(s)Available

10 Days or more

73.91914.346M1480
1 Piece(s)Available

10 Days or more

48.52514.34.88M1680
1 Piece(s)Available

10 Days or more

61.22514.34.88M1695
1 Piece(s)Available

10 Days or more

73.92514.34.88M16113
1 Piece(s)Available

10 Days or more

61.22815.95.68M18125
1 Piece(s)Available

10 Days or more

73.92815.95.68M18145
1 Piece(s)Available

10 Days or more

86.62815.95.68M18165

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support