(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pin vise EA589RC-5

Pin vise EA589RC-5
  • Volume Discount

[Product Specifications]
・Round head and quenched steel chuck
・Chrome-plated handle
・1-chuck type
・Chuck capacity…3.0 to 4.0mm
・Length…130mm

Part Number

Configured Part Number is shown.

EA589RC-5

Part Number
EA589RC-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA589RC-5 in the Pin vise EA589RC-5 series.

Additional Products in this Category

Tech Support