(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 50 mm, No. 1000

New Super Stone (Flat Plate) 50 mm, No. 1000
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1000
•Length (mm): 50
•Color: White

Part Number

Configured Part Number is shown.

Part Number
NSW051S
NSW052S
NSW054S
NSW056S
NSW081S
NSW082S
NSW084S
NSW086S
NSW0501S
NSW0801S
NSW101S
NSW102S
NSW104S
NSW106S
NSW110S
NSW150S
NSW151S
NSW152S
NSW154S
NSW156S
NSW202S
NSW204S
NSW206S
NSW210S
NSW301S
NSW302S
NSW304S
NSW306S
NSW310S
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

7 Days or more

1.01
1 Piece(s)Available

11 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

11 Days or more

1.06
1 Piece(s)Available

11 Days or more

1.010
1 Piece(s)Available

11 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

11 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

11 Days or more

2.06
1 Piece(s)Available

11 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

11 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1000 Length(mm) 50
Color White

Additional Products in this Category

Tech Support