(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 800

New Super Stone (Flat Plate) 150 mm, No. 800
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 800
•Length (mm): 150
•Color: Blue

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSB051L
NSB052L
NSB054L
NSB056L
NSB081L
NSB082L
NSB084L
NSB086L
NSB0501L
NSB0801L
NSB101L
NSB102L
NSB104L
NSB106L
NSB110L
NSB150L
NSB151L
NSB152L
NSB154L
NSB156L
NSB202L
NSB204L
NSB206L
NSB210L
NSB301L
NSB302L
NSB304L
NSB306L
NSB310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

14 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

14 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2..02
1 Piece(s)Available

15 Days or more

2..04
1 Piece(s)Available

15 Days or more

2..06
1 Piece(s)Available

15 Days or more

2..010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 800 Length(mm) 150
Color Blue

Additional Products in this Category

Tech Support