(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 300 (NSL051L)

New Super Stone (Flat Plate) 150 mm, No. 300 NSL051L
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 300
•Length (mm): 150
•Color: Brown

PDF

Part Number

Configured Part Number is shown.

NSL051L

 
Part Number
NSL051L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 300 Length(mm) 150
Color Brown

Please check the type/dimensions/specifications of the part NSL051L in the New Super Stone (Flat Plate) 150 mm, No. 300 series.

Products like this...

Part Number
NSL0501L
NSL052L
NSL054L
NSL056L
NSL0801L
NSL081L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

15 Days or more

0.810

Additional Products in this Category

Tech Support