(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

New Super Stone (Flat Plate) 100 mm, No. 600

New Super Stone (Flat Plate) 100 mm, No. 600
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 600
•Length (mm): 100
•Color: Black

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSP051
NSP052
NSP054
NSP056
NSP081
NSP082
NSP084
NSP086
NSP0501
NSP0801
NSP101
NSP102
NSP104
NSP106
NSP110
NSP150
NSP151
NSP152
NSP154
NSP156
NSP202
NSP204
NSP206
NSP210
NSP301
NSP302
NSP304
NSP306
NSP310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

7 Days or more

1.06
1 Piece(s)Available

9 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

14 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 600 Length(mm) 100
Color Black

Additional Products in this Category

Tech Support