(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 400

New Super Stone (Flat Plate) 100 mm, No. 400
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 400
•Length (mm): 100
•Color: Orange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSO051
NSO052
NSO054
NSO056
NSO081
NSO082
NSO084
NSO086
NSO0501
NSO0801
NSO101
NSO102
NSO104
NSO106
NSO110
NSO150
NSO151
NSO152
NSO154
NSO156
NSO202
NSO204
NSO206
NSO210
NSO301
NSO302
NSO304
NSO306
NSO310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

7 Days or more

1.06
1 Piece(s)Available

7 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

14 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 400 Length(mm) 100
Color Orange

Additional Products in this Category

Tech Support