(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 1000

New Super Stone (Flat Plate) 100 mm, No. 1000
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1000
•Length (mm): 100
•Color: White

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSW051
NSW052
NSW054
NSW056
NSW081
NSW082
NSW084
NSW086
NSW0501
NSW0801
NSW101
NSW102
NSW104
NSW106
NSW110
NSW150
NSW151
NSW152
NSW154
NSW156
NSW202
NSW204
NSW206
NSW210
NSW301
NSW302
NSW304
NSW306
NSW310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

7 Days or more

0.54
1 Piece(s)Available

7 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

7 Days or more

1.06
1 Piece(s)Available

9 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

7 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

14 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1000 Length(mm) 100
Color White

Additional Products in this Category

Tech Support