(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSS Metal Saw

MSS Metal Saw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: For Stainless Steel
•Material: High-Speed Steel
•Feature: Demonstrates its power cutting tough stainless steel with more adhesiveness than ordinary steel, as well as alloy tool steel and special steel.

Part Number

Configured Part Number is shown.

Part Number
M250-20-32-3
M250-20-32-4
M250-20-32-5
M250-20-32-6
M300-20-318-4
M300-20-318-6
M300-25-318-4
M300-25-318-6
M370-25-45-4
M370-25-45-5
M370-25-45-6
M370-25-50-4
M370-25-50-5
M370-25-50-6
M370-30-45-4
M370-30-45-5
M370-30-45-6
M370-30-45-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Drive hole core distance
(mm)
Pin Hole Diameter
(mm)
Internal Diameter
(mm)
Specifications Applicable Manufacturers
1 Piece(s)Available

9 Days or more

2502350・45932BW Blade Type (staggered blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

2502450・45932BW Blade Type (staggered blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

2502550・45932C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

8 Days or more

2502650・45932C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

3002450931.8BW Blade Type (staggered blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

9 Days or more

3002650931.8C Blade Type (High/low Blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

9 Days or more

3002.5450931.8BW Blade Type (staggered blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

11 Days or more

3002.5650931.8C Blade Type (High/low Blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

9 Days or more

3702.54661145BW Blade Type (staggered blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

3702.55661145C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

3702.56661145C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

3702.54801550BW Blade Type (staggered blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

9 Days or more

3702.55801550C Blade Type (High/low Blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

13 Days or more

3702.56801550C Blade Type (High/low Blade)For Daido Kogyo Co., Ltd.
1 Piece(s)Available

9 Days or more

37034661145BW Blade Type (staggered blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

12 Days or more

37035661145C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

9 Days or more

37036661145C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines
1 Piece(s)Available

13 Days or more

37038661145C Blade Type (High/low Blade)For Dual Use High Speed Electric Device and Hitachi Machines

Loading...

  1. 1

Basic Information

Application For stainless steel Material High-speed steel Features Demonstrates its power cutting tough stainless steel with more adhesiveness than ordinary steel, as well as alloy tool steel and special steel.

Additional Products in this Category

Tech Support