(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Full-Polished with Curved Bolt-Hole Aligner / Double-Ended Ratchet Wrench (Part Numbers)

Full-Polished with Curved Bolt-Hole Aligner / Double-Ended Ratchet Wrench
  • Volume Discount

[Features]
· With slide hole for attaching safety rope (60 mm). (Smooth retrieval and return to the holder when working).
· Newly designed grip with anti-slip grooves.
· More beautiful thanks to its total polishing finish.
· Nickel chrome plated finish.

PDF

Part Number

Configured Part Number is shown.

RNB1719RH

 
Part Number
RNB1719RH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 310 Two-sided Width Size(mm) 17×19 Single Item / Set Single Item
Supplement 1 New Design of Grip with Anti-Slip Groove Supplement 2 Nickel chrome plating finish Mass(g) 400

Please check the type/dimensions/specifications of the part RNB1719RH in the Full-Polished with Curved Bolt-Hole Aligner / Double-Ended Ratchet Wrench series.

Additional Products in this Category

Tech Support