(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Short Offset Wrench (Straight) M03

Short Offset Wrench (Straight) M03
  • Volume Discount

Short type, straight type offset wrench.
[Features]
· Ideal for work done in narrow spaces with height restrictions or in deep places.
· The box part easily fits onto nuts and bolts thanks to the double-hex structure.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M03-0810
M03-1012
M03-1113
M03-1214
M03-1315
M03-1417
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

1088×1013.5165.56.5
1 Piece(s)Available

12 Days or more

11510×121618.56.57.5
1 Piece(s)Available

8 Days or more

11511×13171978
1 Piece(s)Available

12 Days or more

13012×1418.5217.58.5
1 Piece(s)Available

12 Days or more

13513×15192389
1 Piece(s)Available

12 Days or more

14514×172125.58.59.5

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support