(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Opening is a wide type one size larger.
· Thin and lightweight, it is ideal for work.
· Lightweight yet clears the JIS.H class.
· Ideal for work in narrow spaces.
· Short, Small Pocket Type
Part Number
Configured Part Number is shown.
MWM24SY
Maximum Opening(mm) | 24 | Overall Length(mm) | 118.9 |
---|---|---|---|
Mass(g) | 90 | Set / Single Item | Single Item |
Collar | Yellow | Supplement 1 | Being thin and light makes it ideal for work |
Supplement 2 | Lightweight yet clears the JIS.H class | - | - |
Maximum Opening(mm) | 24 | Overall Length(mm) | 118.9 | Mass(g) | 90 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Collar | Yellow | Supplement 1 | Being thin and light makes it ideal for work |
Supplement 2 | Lightweight yet clears the JIS.H class |
Please check the type/dimensions/specifications of the part MWM24SY in the Wide Monkey Wrench Short Type (with Color Grip) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy