(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ideal tool for replacing jaws of tractors and tillers.
Part Number
Configured Part Number is shown.
RNTL1719L
Model | Single-ended offset | Ratchet Mechanism | Available | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 485 | Two-sided Width Size(mm) | 17×19 | Single Item / Set | Single Item |
Mass(g) | 650 |
Please check the type/dimensions/specifications of the part RNTL1719L in the Thin Type Double-Ended Ratchet Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy