(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point Hexalobular Wrench Set【9 Pieces Per Package】 (Part Numbers)

Long Ball Point Hexalobular Wrench Set
  • Volume Discount

[Features]
· Ball point for use with hexalobular screws.
· The ball point can be tilted up to a maximum of approximately 25°

Part Number

Configured Part Number is shown.

HTLB9S

Part Number
HTLB9S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip standards T8、T10、T15、T20、T25、T27、T30、T40、T50 Tip shape / tamper-proof T Type Tamper-Proof Type
Single Product/Set Classification Set Product Overall length (L dimension)(mm) 80、86、90、95、100、105、114、124、152 Hex bar wrench underneck length (H dimension) L-shape only(mm) 16、17、18、19、20、22、24、26、32
Material SNCM・V Hardness(HRC) 55-60 Supplement The ballpoint bit can tilt up to 25 degrees.

Please check the type/dimensions/specifications of the part HTLB9S in the Long Ball Point Hexalobular Wrench Set series.

Additional Products in this Category

Tech Support