(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Pro Standard Hand Tool Set

Pro Standard Hand Tool Set
  • Volume Discount

Standard tool set suitable for machinery, automobiles, and agricultural equipment maintenance with a 12.7 mm (1/2") drive

Part Number

Configured Part Number is shown.

S6500N

Part Number
S6500N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Single opening portable type Case Dimensions (Frontage x Depth x Height)(mm) 455×240×206
Set Content(Points) 48 Case Color Black Insertion Angle(mm) 12.7
Mass(g) 8400

Please check the type/dimensions/specifications of the part S6500N in the Pro Standard Hand Tool Set series.

Additional Products in this Category

Tech Support