(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Case (Ultra High Impact Resistance Copolymer Resin)

Tool Case (Ultra High Impact Resistance Copolymer Resin)
  • Volume Discount

[Features]
· The top tray comes with an EVA resin casing for tool setting.
· The tray is a 2-level type.
· The base tray can be used for keeping small items like screws, etc.

Part Number

Configured Part Number is shown.

SR450S

Part Number
SR450S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Resin Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 455×240×206
Case Color Black Mass(g) 1900 Supplement Has a 2-level tray. The lower compartment can be used for keeping small items like screws, etc.

Please check the type/dimensions/specifications of the part SR450S in the Tool Case (Ultra High Impact Resistance Copolymer Resin) series.

Additional Products in this Category

Tech Support