(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Snap Ring Pliers for Use with Holes

Snap Ring Pliers for Use with Holes
  • Volume Discount

[Features]
· The claw part is made of structural alloy steel treated with manganese phosphate film for excellent durability.
· The grip is made of stainless steel with a lightweight and easy-to-grip design

Part Number

Configured Part Number is shown.

Part Number
CH0A
CH0B
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip Shape
1 Piece(s)Available

Same day

Stock

140Straight jaw
1 Piece(s)Available

Same day

Stock

130Curved Claw

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Retaining Ring Pliers Shaft / Hole For Hole
With or without Spring Available Tip claw diameter(mm) 0.9 Compatible Ring Size(mm) 8-25
Single Product/Set Classification Single Item Main body: option Main Body Weight(g) 60
Supplementary explanation The grip is made of stainless steel with a lightweight and easy-to-grip design

Additional Products in this Category

Tech Support