(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Wrench Flex Type (GRW12F)

Gear Wrench Flex Type GRW12F
  • Volume Discount

[Features]
· Ideal for work in narrow spaces thanks to the 72-tooth gears and 5° feed angle.
· Final tightening specification.
· Gears and sockets have a titanium plated finish

PDF

Part Number

Configured Part Number is shown.

GRW12F

 
Part Number
GRW12F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

1711285

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item Supplement 1 Convenient flex structure Supplement 2 Final tightening specification

Please check the type/dimensions/specifications of the part GRW12F in the Gear Wrench Flex Type series.

Products like this...

Part Number
GRW14F
GRW19F
GRW22F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

19114120
1 Piece(s)Available

8 Days or more

24619245
1 Piece(s)Available

8 Days or more

29022385

Additional Products in this Category

Tech Support