(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Eleven sizes of frequently used bolts are available.
· With aluminum case.
· Mirror specification.
· Nickel chrome plated finish.
Model | Double-ended offset wrench | Ratchet Mechanism | NA | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 200 / 302 / 173 / 221 / 283 / 348 | Offset Angle(°) | 45 | Two-sided Width Size(mm) | 8×10 / 17×19 / 12×14 / 11×13 / 19×22 / 24×27 |
Single Item / Set | Set Product | Set Content | 8×10、11×13、12×14、17×19、19×22、24×27 | Set Contents (Items) | 6 |
Supplement 1 | In Aluminum Case | Supplement 2 | Nickel chrome plating finish | Mass(g) | 1750 |
Please check the type/dimensions/specifications of the part S4506N in the 45° Double-Ended Offset Wrench Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy