(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

45° Double-Ended Offset Wrench

45° Double-Ended Offset Wrench
  • Volume Discount

[Features]
· The bending angle of the handle is designed at 45°, in order to avoid surrounding objects.
· Lightweight load-bearing design that exceeds the JIS standard

Part Number

Configured Part Number is shown.

Part Number
DL1013
DL1113
DL1417
DL1719
DL1921
DL1924
DL2430
DL3036
DL3641
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

19810×1390
1 Piece(s)Available

8 Days or more

20011×1395
1 Piece(s)Available

8 Days or more

25014×17155
1 Piece(s)Available

8 Days or more

28317×19230
1 Piece(s)Available

8 Days or more

30119×21285
1 Piece(s)Available

8 Days or more

31419×24335
1 Piece(s)Available

8 Days or more

38824 x 30605
1 Piece(s)Available

8 Days or more

43130×36880
1 Piece(s)Available

8 Days or more

45836×411250

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45 Single Item / Set Single Item Supplement 1 Lightweight load-bearing design that exceeds the JIS standard

Additional Products in this Category

Tech Support