(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thin and light-weighted wide adjustable wrench with a wide opening.
[Features]
· 20% or more compact head with no projection.
· Wide opening, usage range more than one class with the same size.
· The tip part is thin and the weight of the main body is designed to be lightweight.
· Both sides have the same fastening strength.
[Application]
· Ideal for replacement of faucet equipment, repair work, and complicated piping work of gas / air conditioner.
· Can be widely used for high-place work of construction sites and electronicmaterials,etc.
· Canbe used as various maintenance tools.
Part Number
Configured Part Number is shown.
HY-42G
Opening Width(mm) | 12~46 | Overall Length(mm) | 316 |
---|---|---|---|
Mass(g) | 685 | Set / Single Item | Single Item |
Product Type | With Vinyl Grip | Material | Cr-V |
Head Thickness at Tip(mm) | 9 | Head Thickness at Base(mm) | 17.5 |
Head Outer Diameter A(mm) | 84 | Thickness Handle(mm) | 9.2 |
Guarantee Torque(N▪m) | 864.4 | - | - |
Opening Width(mm) | 12~46 | Overall Length(mm) | 316 | Mass(g) | 685 |
---|---|---|---|---|---|
Set / Single Item | Single Item | Product Type | With Vinyl Grip | Material | Cr-V |
Head Thickness at Tip(mm) | 9 | Head Thickness at Base(mm) | 17.5 | Head Outer Diameter A(mm) | 84 |
Thickness Handle(mm) | 9.2 | Guarantee Torque(N▪m) | 864.4 |
Please check the type/dimensions/specifications of the part HY-42G in the Slim and Lightweight Wide Monkey Wrench Eco Wide series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy