(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Electric drill socket with fall prevention feature (strap included).
[Features]
· Plastic ring will not rust and maintains smooth rotation.
· Drop prevention strap is made of durable material and is compatible with electric tools from any manufacturer.
· Depth of the socket part is 45mm. It fits perfectly onto various bolts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Made in Japan using carefully selected materials.
· The socket has a 6-point surface that will not damage boltsand nuts.
[Application]
· Ideal for work at heights where shank breakage can cause hazards.
· Suitable for controlled sites where socket pieces, etc., must not be lost.
Product Model | Socket Bit (Electric Drill) | Opposite Side Dimension(mm) | 17 | Overall Length(mm) | 95 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | Single Product/Set Classification | Single Item | Product Type | Fall Prevention Socket (Includes Strap) |
Socket Depth(mm) | 45 | Material | SCM435 | Weight(g) | 112 |
Socket Outer Diameter(mm) | 23.5 | Hexagonal Depth(mm) | 30 | Packing Dimension (Height x Width)(mm) | 165×73 |
Guarantee Torque(N▪m) | 75 | Features | Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket is a hexagonal type that does not damage the corners of bolts and nuts. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling. |
Please check the type/dimensions/specifications of the part ERB-17S in the Fall Prevention Strap for Electric Drill (with Strap) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy