(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Screw Socket for Electric Drill (Part Numbers)

All Screw Socket for Electric Drill
  • Volume Discount

Fully threaded socket bits for electric drill ideal for attaching and detaching hanger bolts, plastic cones, and assembling and disassembling formwork.
[Features]
· The screw threads are not damaged since the thread sections are grasped without interfering with the end of all screws.
· Three rollers (rollers) inside automatically grasp the thread sections, and all screws can be screwed in quickly.
· Parts (consumables: rollers) inside the sockets are replaceable.
· The hexagonal shanks are 6.35 mm and can be quickly attached to impactscrewdrivers for use.
· Made in Japan using carefully selected materials.
[Application]
· For attaching and detaching all screws such as hanger bolts and plastic cones.

Part Number

Configured Part Number is shown.

ZNS-M12

Part Number
ZNS-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Overall Length(mm) 65 Shaft Dimensions(mm) 6.35
Single Product/Set Classification Single Item Applicable Thread Dia. M12 Socket Depth(mm) 26
Material SCM435 Weight(g) 135 Socket Outer Diameter(mm) 27.9
Packing Dimension (Height x Width)(mm) 117×35 Guarantee Torque(N▪m) 75 Features The 3 internal rollers automatically grip the screw section, enabling screwing work for all screws to be done quickly. Socket internal parts (consumable: roller) can be replaced. Hexagonal shank section is 6.35 mm and can be attached quickly to an impact screwdriver.

Please check the type/dimensions/specifications of the part ZNS-M12 in the All Screw Socket for Electric Drill series.

Additional Products in this Category

Tech Support