(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Impact Socket Adapter for Electric Drill

Universal Impact Socket Adapter for Electric Drill
  • Volume Discount

Universal impact socket adapter for electric drills, ideal for work in a place close to the wall or in a narrow space.
[Features]
· With a hole to connect the attached pin to safely connect the impact socket.
· EUA-4P (12.7-mm type) has a hexagonal shank of a press-fitted type and excels in the strength against shaft-breaking.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to an impact screwdriver for use.
· Made in Japan using carefully selected materials.
· O-ring and pinned type.
[Application]
· Can use socketsfor impact made by various manufacturers by mounting it to an impact screwdriver, etc.
· Having a maximum flex head at an angle of 30°, it is ideal for working environments such as an area close to the wall or tight spaces.

Part Number

Configured Part Number is shown.

EUA-4P

Part Number
EUA-4P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Adapter Socket Bit Insertion Angle(mm) 12.7 Overall Length(mm) 85.5
Shaft Dimensions(mm) 6.35 Universal Type - Bending Angle 30° Single Product/Set Classification Single Item
Material SCM435 Weight(g) 120 Main Body Outer Diameter(mm) 23
Main Body Length(mm) 59 Packing Dimension (Height x Width)(mm) 137×35 Guarantee Torque(N▪m) 75
Features To safely connect the impact socket, a hole is included for coupling with the accessory pin. In the EUA-4P (12.7 mm type), the hexagonal shaft part is a press fitted type with an excellent breaking strength.

Please check the type/dimensions/specifications of the part EUA-4P in the Universal Impact Socket Adapter for Electric Drill series.

Additional Products in this Category

Tech Support