(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Type Socket for Electric Drill

Long Type Socket for Electric Drill
  • Volume Discount

A deep socket bit designed to prevent double nuts from turning quickly and preventing nuts from falling.
[Features]
· The hexagonal shank is a press-fit type and resistant to twisting and breaking (18 V compatible).
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Ultra long type with the depth of the each socket 100 mm (EDS-14L or less) and 110 mm (EDS-17L or more).
· Made in Japan usingcarefully selected materials.
[Application]
· Ideal for assembling and dismantling work for building hardware and formwork hardware.
· Ideal for attaching and detaching bolts and nuts from various equipment.

Part Number

Configured Part Number is shown.

EDS-10L

Part Number
EDS-10L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 10 Overall Length(mm) 143
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Socket Depth(mm) 100
Material SCM435 Weight(g) 85 Socket Outer Diameter(mm) 14.5
Hexagonal Depth(mm) 15 Packing Dimension (Height x Width)(mm) 195×35 Guarantee Torque(N▪m) 75
Features Hexagon shank part is a press fitted type, so it is resistant to twisting or breaking (7.2 V, 14.4 V, 18 V compatible). Socket is a hexagonal surface type that prevents damage to bolt/nut corners. The deep socket is designed for fast rotations and to prevent nut dropping.

Please check the type/dimensions/specifications of the part EDS-10L in the Long Type Socket for Electric Drill series.

Additional Products in this Category

Tech Support