(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An adapter that can use impact sockets from each manufacturer with an impact screwdriver, etc.
[Features]
· With a hole to connect the attached pin to safely connect the impact socket.
· The hexagonal shank is a press-fit type and has excellent shaft breaking strength.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· O-ring and pinned type.
[Application]
· The impact socket of each manufacturer, which is attached to the impact screwdriver, etc.,can be used.
Product Model | Adapter Socket Bit | Insertion Angle(mm) | 12.7 | Overall Length(mm) | 61 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | Single Product/Set Classification | Single Item | Material | SCM435 |
Weight(g) | 50 | Main Body Outer Diameter(mm) | 16 | Main Body Length(mm) | 34 |
Packing Dimension (Height x Width)(mm) | 113×35 | Guarantee Torque(N▪m) | 75 | Features | To safely connect the impact socket, a hole is included for coupling with the accessory pin. The hexagonal shaft part is a press fitted type with an excellent breaking strength. |
Please check the type/dimensions/specifications of the part FNA-4D in the Impact Socket Adapter for Electric Drill series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy