(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ratchet handle applicable for any occasions.
[Features]
· Compact and flexible, high-torque compatible type.
· With telescopic handle and swing head.
· Knurling is applied for quick turning.
· Work efficiency is further improved without co-rotation.
· Ratchet works at handle movement of 5° due to the 72 teeth structure.
· Feed direction is switched by turning the switching lid.
· Compact and flexible, high-torque compatible type, used for automobile maintenance.
[Application]
· Used for maintenance and assembly works of machine equipment.
Single Item / Set | Single Item Handle | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 | Total Length (L Size)(mm) | 140~190 | Weight(g) | 255 |
Guarantee Torque(N▪m) | 140 | Features | With Quick Turning Knurling | Material | Cr-V |
Please check the type/dimensions/specifications of the part SR-3 in the Head Swiveling Extensible Ratchet Handle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy