(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Head Swiveling Short Ratchet Combination (Part Numbers)

Part Number

Configured Part Number is shown.

FRC-17S

Part Number
FRC-17S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 124 Two-sided Width Size(mm) 17 Single Item / Set Single Item
Mouth Width(mm) Wrench: 35.5 / Ratchet: 32.5 Guarantee Torque(N▪m) Wrench: 132, Ratchet: 255 Weight(g) 150
Material Cr-V Features There are 72 gear teeth and the ratchet drives with a small feed angle of 5°. The head swings at an angle of 180° and can be freely adjusted. The ultra-compact size fits completely into the palm of a single hand. Tightening and loosening direction is color coded. The double hex surface type does not damage bolts and nuts. A yellow ring clearly indicates the feed direction.

Please check the type/dimensions/specifications of the part FRC-17S in the Head Swiveling Short Ratchet Combination series.

Additional Products in this Category

Tech Support