(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Bearing Puller Set (Part Numbers)

Miniature Bearing Puller Set
  • Volume Discount

[Features]
· System puller set for extracting small bearings, changing combinations in response to usage location.
· Jaw and intermediate plate are forged and all parts are heat treated for excellent durability.
· It uses powerful 30° trapezoidal push screws.
· Usable with both inner and outer rings.
· It can be used even in places where push screws cannot be used, and is capable of easy centering

Part Number

Configured Part Number is shown.

MBP-510

Part Number
MBP-510
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Bearing Puller Part Type Main Body Operating Range(mm) MBP-No. 1: outer diameter 32-40; MBP-No.2: outer diameter 42-60, inner diameter 20-45; MBP-No. 3: inner diameter 12-17
Weight(g) 2500 Material Cr-V Set Contents (1) Claw dedicated for outer ring MBP-No.1 (1 set)
Set Contents (2) Dual-Use Inner and Outer Ring Claw MBP-No. 2 (1 Set) Set Contents (3) Dedicated Hooks for Inner Ring MBP-No.3 (1 set) Set Contents (4) Inner Plate (1 Pc.)
Set Contents (5) Locknut (1 Pc) Set Contents (6) Pin (x 1) Set Contents (7) Push screw (hexagon size: 14 mm) (x 1)
Set Content (8) Slide Hammer (x 1) Set Content (9) Slide Bar (x 1) Set Content (10) Combination wrench CW-14 (1 pc.)

Please check the type/dimensions/specifications of the part MBP-510 in the Miniature Bearing Puller Set series.

Additional Products in this Category

Tech Support